37.5.1 MCU Active Power

Table 37-6. MCU Active Current Consumption Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVE(1,2)MCU IDD in active modeOSCHF5.2—mA

FRQSEL = 24 MHz

APWR_2EXTCLK_24MHz5.3—mA
APWR_3OSC_32K8.0—µA
APWR_4(3)XOSC_32K10—µA

XOSC32K = 32 kHz crystal in LP mode

Note:
  1. Conditions:
    • No peripheral modules are operating (i.e., all peripherals are inactive)
    • All APB clocks are masked except for MCLK and NVMCTRL
    • MCLK.AHBMASK = 0x000003FF
    • MCU is running on Flash
    • I/Os are in inactive input mode with the input trigger disabled
    • All clock generation sources are disabled unless otherwise specified
  2. CPU Running While(1) Loop.
  3. Characterized but not tested.