22.5.1 I/O Lines
To use the TC’s I/O lines, the corresponding I/O pins must be properly configured. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
To use the TC’s I/O lines, the corresponding I/O pins must be properly configured. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.