4.20.2 Over-Temperature Detection
A mechanism is provided within the device to detect when the die junction temperature exceeds a threshold. As shown in Table 4-5, there is a rising and falling die temperature threshold. The over-temperature condition is triggered when the rising temperature threshold is exceeded causing the assertion of the Over-Temperature Error (OT) status bit in the Status 2 (STS2) register. If the interrupt status is not masked via the Over-Temperature Error Interrupt Mask (OTM) bit in the Interrupt Mask 2 (IMSK2) register, the IRQ_N pin will assert. The Over-Temperature Error status bit will not be cleared until the die temperature falls below the falling temperature threshold.
Regardless of the state of the Over-Temperature Error status bit, the device disables this function when in the SLEEP power state and the IRQ_N pin will not be asserted.
| Description | Symbol | Min | Max | Units | |
|---|---|---|---|---|---|
| Die Junction Over-Temperature Threshold | |||||
| Rising Temperature | Twh | 135 | 154 | oC | |
| Falling Temperature | Twl | 121 | 139 | oC | |
|
Note: This table contains
characterization data from a limited number of representative devices. The
values are measured values and are not guaranteed.
| |||||