5.4.13 Interrupt Mask 2 Register
Important: When writing to this register, use a
read-modify-write operation to avoid accidental modifications to RESERVED fields.
Failure to use a read-modify-write operation may result in adverse operation and
unexpected results.
| Name: | IMSK2 |
| Address: | 0x001D |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESETCM | WKEMDIM | WKEWIM | UV33M | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OTM | IWDTOM | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 11 – RESETCM Reset Complete Interrupt Mask
| Value | Description |
|---|---|
0 |
Reset complete interrupt enabled |
1 |
Reset complete interrupt disabled |
Bit 10 – WKEMDIM MDI Wake-up Interrupt Mask
| Value | Description |
|---|---|
0 |
MDI wake-up interrupt enabled |
1 |
MDI wake-up interrupt disabled |
Bit 9 – WKEWIM WAKE_IN Wake-up Interrupt Mask
| Value | Description |
|---|---|
0 |
WAKE_IN wake-up interrupt enabled |
1 |
WAKE_IN wake-up interrupt disabled |
Bit 8 – UV33M 3.3V supply Under-Voltage Interrupt Mask
| Value | Description |
|---|---|
0 |
3.3V supply under-voltage interrupt enabled |
1 |
3.3V supply under-voltage interrupt disabled |
Bit 6 – OTM Over-Temperature Error Interrupt Mask
| Value | Description |
|---|---|
0 |
Over-temperature error interrupt enabled |
1 |
Over-temperature error interrupt disabled |
Bit 5 – IWDTOM Inactivity Watchdog Timeout Interrupt Mask
| Value | Description |
|---|---|
0 |
Inactivity watchdog timeout interrupt enabled |
1 |
Inactivity watchdog timeout interrupt disabled |