5.1.7 MMD Access Address/Data Register
| Name: | MMDAD |
| Address: | 0x0E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADR_DATA[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADR_DATA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – ADR_DATA[15:0] MMD Address / Data
Functionality depends on the MMD Function (FNCTN) bits in the MMD Access Control (MMDCTRL) register as specified in IEEE Std 802.3 Annex 22D:
00b= Writing this field sets the offset of the register within the MMD to access01b,10b,11b= When written, the contents are written into the MMD register01b,10b,11b= When read, the contents from the MMD register are returned