5.2.5 10BASE-T1S PMA Status
| Name: | T1SPMASTS |
| Address: | 0x08FA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LBA | LPA | MDA | RXFA | ||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 1 | 0 | 1 | 1 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXFD | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 13 – LBA PMA Loopback Ability
This bit indicates that the device has PMA loopback ability.
Note: PMA loopback is supported. This bit
always reads as 1.
| Value | Description |
|---|---|
0 |
PHY does not support PMA loopback mode |
1 |
PHY supports PMA loopback mode |
Bit 11 – LPA Low Power Ability
This bit is set to indicate that the device PMA supports a low power state.
Note: PMA low power mode is supported. This bit always reads as
1.
| Value | Description |
|---|---|
0 |
PMA does not have low power ability |
1 |
PMA has low power ability |
Bit 10 – MDA Multidrop Ability
This bit is set to indicate that the device supports multidrop operation on a mixing segment.
Note: Multidrop mixing segment operation is supported. This bit
always reads as 1.
| Value | Description |
|---|---|
0 |
PMA does not support mixing segment operation (point-to-point only) |
1 |
PMA supports multidrop (mixing segment) operation |
Bit 9 – RXFA Receive Fault Ability
This bit indicates the ability of the device to detect a fault on the PMA receive path.
Note: The device is unable to detect a PMA receive path fault.
This bit always reads as 0.
| Value | Description |
|---|---|
0 |
PHY does not have the ability to detect PMA faults |
1 |
PHY has the ability to detect faults in the PMA receive path |
Bit 1 – RXFD Receive Fault Detection
Note: The device PMA does not support PMA
receive fault detection. This bit always reads 0.
| Value | Description |
|---|---|
0 |
No PMA fault detected |
1 |
PMA fault condition detected |