3.1.3.1 Start TX – Gain, Channel, Data Rate
The following table provides the command syntax for gain, channel and data rate of the TX test.
| Command Syntax | MCHPRT 6 X Y Z A B C D L F | ||||
|---|---|---|---|---|---|
| X | X refers to TX channel: 1 to 14
| ||||
| Y Z | Y refer to Rate, Z refers to Preamble: | ||||
| Rate = 0 | Preamble = 0 | 11b | 1 Mbps | — | |
| Rate = 1 | Preamble = 0 | 11b | 2 Mbps | — | |
| Rate = 2 | Preamble = 0 | 11b | 5.5 Mbps | — | |
| Rate = 3 | Preamble = 0 | 11b | 11 Mbps | — | |
| Rate = 0 | Preamble = 1 | 11g | 6 Mbps | — | |
| Rate = 1 | Preamble = 1 | 11g | 9 Mbps | — | |
| Rate = 2 | Preamble = 1 | 11g | 12 Mbps | — | |
|
Rate = 3 | Preamble = 1 | 11g | 18 Mbps | — | |
| Rate = 4 | Preamble = 1 | 11g | 24 Mbps | — | |
| Rate = 5 | Preamble = 1 | 11g | 36 Mbps | — | |
| Rate = 6 | Preamble = 1 | 11g | 48 Mbps | — | |
| Rate = 7 | Preamble = 1 | 11g | 54 Mbps | — | |
| Rate = 0 | Preamble = 2 | 11n | MCS - 0 | 0x80 | |
| Rate = 1 | Preamble = 2 | 11n | MCS - 1 | 0x81 | |
| Rate = 2 | Preamble = 2 | 11n | MCS - 2 | 0x82 | |
| Rate = 3 | Preamble = 2 | 11n | MCS - 3 | 0x83 | |
| Rate = 4 | Preamble = 2 | 11n | MCS - 4 | 0x84 | |
| Rate = 5 | Preamble = 2 | 11n | MCS - 5 | 0x85 | |
| Rate = 6 | Preamble = 2 | 11n | MCS - 6 | 0x86 | |
| Rate = 7 | Preamble = 2 | 11n | MCS - 7 | 0x87 | |
| A | A refers to bandwidth: 0/1 – 20 MHz | ||||
| B | B refers to Digital Gain (Bypass
mode): Range: -20 to 0 DG: Dynamic Gain | ||||
| C | C refers to PA gain (Bypass mode):
| ||||
| D | D refers to PPA gain (Bypass
mode):
| ||||
| L | L refers to length: 0 – 1500 Maximum limit is 1500 | ||||
| F | F refers Frequency offset: -50 to +50 base on Crystal XO: eFuse XO value | ||||
| Example | MCHPRT 6 1 7 2 0 -10 18 6 1500
0 Channel 1. MCS 7 – 20 MHz, length 1500, 0 ppm, offset DG – 10, PPA 6 , PA 18 | ||||
The following figure shows the example start TX test.
The Wi-Fi TX mode starts as shown in the following figure.