The following table provides the command syntax for Stop TX test.
Table 3-6. Stop TX: After Initialization and TX Start
Command Syntax
MCHPRT 13
Example
MCHPRT 13
Stop TX
The following figure shows the example of Stop TX test.Figure 3-8. Console Log of Stop TX Test Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.