3.6.2 Math Block Macro

The Math block macro is available in the Libero SoC > IP Catalog as a component that can be used directly in an HDL file or instantiated in SmartDesign. Math block has the following two macros.

  • MACC_PA (MACC with Pre-Adder)
  • MACC_PA_BC_ROM (MACC with Pre-Adder, BCOUT Register, and Coefficient ROM)

For more information about configuring Math block macro, see Math Block Macro.