3.4 Cascading Math Blocks
(Ask a Question)The Math blocks in each row cascade in a chain from left to right and terminate at the end of each row. Fabric routing is required to extend the cascading chain from one row to another. The following are the two options to connect cascading chains across multiple rows: