2.2.3 Collision

Collision occurs when write and read-write operations requested for the same address at the same time. Simultaneous write and read operations at the same location are not supported. In μSRAM, collision is not supported and write operations supersede read operations. Therefore, during collision the read operation generates invalid data at the output until the write operation is completed.