2.3 μPROM

Both device families include a single User Programmable Read-Only Memory (μPROM) row located at the bottom of the fabric, providing up to 513 KB of non-volatile, read-only memory. The address bus is 16 bits wide, and the read data bus is 9-bit wide. Fabric logic has read-only access to the entire μPROM data. The following figure shows the high-level block diagram of μPROM.
Figure 2-33. Simplified Functional Block Diagram of μPROM

The following table lists the ports of μPROM.

Table 2-18. μPROM Port List
Port NameDirectionPolarityDescription
ADDR[15:0]Input—Address input
BLKInputActive-HighBlock select
DATAR[8:0]Output—Read data output
BUSYOutputActive-HighAsserted when system controller or SmartDebug is accessing the µPROM