2.2.2 Write Operation
(Ask a Question)μSRAM supports synchronous write operation. The write port inputs are registered on the rising edge of the write port clock, W_CLK.
When write enable (W_EN) is high, the data (W_DATA) is written to the RAM at the address (W_ADDR) after write delay. When the write enable (W_EN) is low, no write operation is performed.