2.2.4.3 μSRAM Memory Macro

A μSRAM primitive is available as a component that can be used directly in the HDL file or instantiated in SmartDesign. For more information about configuring μSRAM, see μSRAM Macro.