27.8.6 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET).
Name: INTENCLR
Offset: 0x0C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     EXTINT[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – EXTINT[3:0] External Interrupt Enable

The bit x of EXTINT disables the interrupt associated with the EXTINTx pin.

Writing a ‘0’ to bit x has no effect.

Writing a ‘1’ to bit x will clear the External Interrupt Enable bit x, which disables the external interrupt EXTINTx.

ValueDescription
0 The external interrupt x is disabled.
1 The external interrupt x is enabled.