27.8.11 Debouncer Enable
Name: | DEBOUNCEN |
Offset: | 0x30 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEBOUNCEN[3:0] | |||||||||
Access | RW | RW | RW | RW | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – DEBOUNCEN[3:0] Debouncer Enable
The bit x of DEBOUNCEN set the Debounce mode for the interrupt associated with the EXTINTx pin.
Value | Description |
---|---|
0 | The EXTINT x edge input is not debounced. |
1 | The EXTINT x edge input is debounced. |