25.8.4 Interrupt Enable Clear in COUNT32 mode (CTRLA.MODE=0)

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Name: INTENCLR
Offset: 0x08
Reset: 0x0000
Property: -

Bit 15141312111098 
 OVFTAMPER  CMPn[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Overflow Interrupt Enable bit, which disables the Overflow interrupt.

ValueDescription
0 The Overflow interrupt is disabled.
1 The Overflow interrupt is enabled.

Bit 14 – TAMPER Tamper Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Tamper Interrupt Enable bit, which disables the Tamper interrupt.

ValueDescription
0 The Tamper interrupt is disabled.
1 The Tamper interrupt is enabled.

Bits 11:8 – CMPn[3:0] Compare n Interrupt Enable [n = 3..0]

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Compare n Interrupt Enable bit, which disables the Compare n interrupt.

ValueDescription
0 The Compare n interrupt is disabled.
1 The Compare n interrupt is enabled.

Bits 10:8 – CMPn[2:0] Compare n Interrupt Enable [n = 2..0]

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Compare n Interrupt Enable bit, which disables the Compare n interrupt.

ValueDescription
0 The Compare n interrupt is disabled.
1 The Compare n interrupt is enabled.

Bits 8, 9 – CMPn Compare n Interrupt Enable [n = 1..0]

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Compare n Interrupt Enable bit, which disables the Compare n interrupt.

ValueDescription
0 The Compare n interrupt is disabled.
1 The Compare n interrupt is enabled.

Bit 8 – CMPn Compare 0 Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Compare 0 Interrupt Enable bit, which disables the Compare 0 interrupt.

ValueDescription
0 The Compare 0 interrupt is disabled.
1 The Compare 0 interrupt is enabled.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n Interrupt Enable [n = 7..0]

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Periodic Interval n Interrupt Enable bit, which disables the Periodic Interval n interrupt.

ValueDescription
0 Periodic Interval n interrupt is disabled.
1 Periodic Interval n interrupt is enabled.