25.8.16 Tamper ID
Name: | TAMPID |
Offset: | 0x68 |
Reset: | 0x00000000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TAMPEVT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TAMPID3 | TAMPID2 | TAMPID1 | TAMPID0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 31 – TAMPEVT Tamper Event Detected
0
’ to this bit has no effect. Writing a ‘1
’
to this bit clears the tamper detection bit.Value | Description |
---|---|
0 | A tamper input event has not been detected |
1 | A tamper input event has been detected |
Bits 0, 1, 2, 3 – TAMPIDn Tamper on Channel n Detected [n=0..3]
0
’ to this bit has no effect. Writing a ‘1
’
to this bit clears the tamper detection bit.Value | Description |
---|---|
0 | A tamper condition has not been detected on Channel n |
1 | A tamper condition has been detected on Channel n |