34.6.2.4.1 Host Clock Generation

The SERCOM peripheral supports several I2C bidirectional modes:
  • Standard mode (Sm) up to 100 kHz
  • Fast mode (Fm) up to 400 kHz
  • Fast mode Plus (Fm+) up to 1 MHz
The Host clock configuration for Sm, Fm and Fm+ are described in Clock Generation (Standard-Mode, Fast-Mode and Fast-Mode Plus) as follows.