35.6.2.2 Enabling, Disabling and Resetting

The peripheral is enabled by writing a ‘1’ to the Enable bit in the Control A register (CTRLA.ENABLE).

The peripheral is disabled by writing a ‘0’ to CTRLA.ENABLE.

The peripheral is reset by writing a ‘1’ to the Software Reset bit (CTRLA.SWRST).