38.7.7 Status A
Name: | STATUSA |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WSTATE0[1:0] | STATE1 | STATE0 | |||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 5:4 – WSTATE0[1:0] Window 0 Current State
These bits show the current state of the signal if the Window 0 mode is enabled.
These values may change during start-up and measurement cycles. When polling for sample completion, use both the STATUSB.READYx bits to signal completion.
Value | Name | Description |
---|---|---|
0x0 | ABOVE | Signal is above window |
0x1 | INSIDE | Signal is inside window |
0x2 | BELOW | Signal is below window |
0x3 | — | Reserved |
Bits 0, 1 – STATEx Comparator x Current State
This bit shows the current state of the output signal from COMPx. STATEx is valid only when the STATUSB.READYx bit is one.