38.7.8 Status B
Name: | STATUSB |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
READY1 | READY0 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 0, 1 – READYx Comparator x Ready
Value | Description |
---|---|
0 | This bit is cleared when the Comparator x output is not ready. |
1 | This bit is set when the Comparator x output is ready. |