38.7.9 Debug Control

Name: DBGCTRL
Offset: 0x09
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit is not reset by a software Reset.

This bits controls the functionality when the CPU is halted by an external debugger.

ValueDescription
0The AC is halted when the CPU is halted by an external debugger. Any on-going comparison completes before AC is halted.
1The AC continues normal operation when the CPU is halted by an external debugger.