37.5.2.1 Lumping/Channel Grouping/STRIDE
Each scan can perform touch measurement on multiple RX/TX pins via the STRIDE (also known as Lump and Channel Grouping) setting, enabling the user to scan multiple RX inputs in parallel and/or drive multiple TX outputs in parallel.