7.6.1 G3 Memory Regions
The following table defines memory regions to use with the G3 communication stack:
| Region Name | Value | Comments |
|---|---|---|
| ATPL360_STATUS_INFO_ID | 0 | Information relative to the system timer and system events occurrences in the PL360 firmware |
| ATPL360_TX_PARAM_ID | 1 | Information relative to parameters of the last transmission |
| ATPL360_TX_DATA_ID | 2 | Information relative to data of the last transmission |
| ATPL360_TX_CFM_ID | 3 | Information relative to the confirmation of the last transmission |
| ATPL360_RX_PARAM_ID | 4 | Information relative to parameters of the last received message |
| ATPL360_RX_DATA_ID | 5 | Information relative to data of the last received message |
| ATPL360_REG_INFO_ID | 6 | Information relative to internal registers or PIB’s |