1.2.8 Read SRAM/Register
Description
The SPI command “Read SRAM / Register” reads n consecutive data bytes from the SRAM or hardware registers, and sends them back to the host.
Command Frame
| Host |
0x08 |
length |
addr_high |
addr_low |
0x00 |
0x00 |
… |
0x00 |
| ATA8510/15 |
events.system |
events.events |
dummy |
dummy |
dummy |
data |
… |
data |
Parameters
- 0x08 – Command ID
- length – Number of bytes to be read from SRAM or registers
- addr_high – High byte of the destination start address
- addr_low – Low byte of the destination start address
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
- …
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)
- dummy – Dummy byte (no information)
- dummy – Dummy byte (no information)
- dummy – Dummy byte (no information)
- data – Data byte
- …
- data – Data byte n (n = length)