1.2.23 OFF Command
Description
This SPI command “OFF Command” sets the ATA8510/15 to OFFMode. Switching to OFFMode is realized as follows:
- DDRB = 0x00
- DDRC = 0x00
- PORTB = 0xFF
- PORTC = 0xFF
- SUPCR = BM_DVDIS
Command Frame
| Host |
0x18 |
0x00 |
| ATA8510/15 |
events.system |
events.events |
Parameters
- 0x18 – Command ID
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)