1.2.1 Read Fill Level RX FIFO
Description
The SPI command “Read Fill Level RX FIFO” returns the fill level of the RX data FIFO.
Command Frame
| Host |
0x01 |
0x00 |
0x00 |
| ATA8510/15 |
events.system |
events.events |
bytes |
Parameters
- 0x01 – Command ID
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)
- bytes – Fill level of RX DFIFO