1.2.17 Get Version ROM
Description
The SPI command “Get Version ROM” returns the ROM version to the host.
Command Frame
| Host |
0x12 |
0x00 |
0x00 |
| ATA8510/15 |
events.system |
events.events |
version |
Parameters
- 0x12 – Command ID
- 0x00 – Dummy bytes (no information)
- 0x00 – Dummy bytes (no information)
Return Values
- events.system – Event bytes (for details see SPI command “Get Event Bytes”)
- events.events – Event bytes (for details see SPI command “Get Event Bytes”)
- version – ROM version