1.2.16 System Reset ROM
Description
The SPI command “System Reset ROM” jumps directly to address 0x0000.
Command Frame
| Host |
0x10 |
0x00 |
| ATA8510/15 |
events.system |
events.events |
Parameters
- 0x10 – Command ID
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)