3.2.1 Resource Utilization
(Ask a Question)The resource utilization report is written to the
TOP_SD_layout_log.log file. To view this file, go to the . The following table lists the resource utilization of the design after
place and route. These values may vary slightly for different Libero runs, settings, and
seed values.
| Type | Used | Total | Percentage |
|---|---|---|---|
| 4LUT | 5271 | 299544 | 1.76 |
| DFF | 5112 | 299544 | 1.71 |
| I/O register | 0 | 510 | 0.00 |
| Logic element | 6698 | 299544 | 2.24 |