1.3 Clocking Structure
(Ask a Question)This design has one clock domain. The on-board 156.25 MHz crystal oscillator generates the clocks used in the demo design. The clock divider generates 40 MHz clock for the XCVR_ERM. The following figure shows the clocking structure of the design.