11.4.2.11 FUCFG8 - User Configuration Register 8 – FCW.CWP Configuration
Name: FUCFG8
Offset: 0x0060
- Factory Default: 0x0000_0000
- Value after chip erase: 0x0000_0000
Bit 24 UC2WPLOCK: User Configuration Page 2 Write Protect Lock Bit
Bit 16 UC1WPLOCK: User Configuration Page 1 Write Protect Lock Bit
Bit 8 UC2WP: User Configuration Page 2 Write Protect Bit
Bit 0 UC1WP: Boot Configuration Page 1 Write Protect Bit