11.4.2.5 FUCFG2 - User Configuration Register 2 – BOR Settings Configuration
Name: FUCFG2
Offset: 0x0048
- Factory default: 0x0000_0079
- Value after chip erase: 0x0000_0079
Bits 6-3 CKT[3:0] : Reserved
Bits 2:1 BOR_TRIP[1:0] : BOR Trip Value
Note: See DCBOR Electrical Specifications.
Bit 0 BOR_HYS : BOR Hysteresis
Note: See DCBOR Hysteresis Electrical Specifications.