11.4.2.10 FUCFG7 - User Configuration Register 7 – FCR.CTRLB Configuration
Name: FUCFG7
Offset: 0x005C
- Factory Default: 0x0000_0002
- Value after chip erase: 0x0000_0002
Bit 1 TEMP : NVM Operating Temperature Read Mode configuration bits
| Value | Description |
|---|---|
| 0 | Flash is configured for Standard Temp, Low Latency reads (-40°C to +85°C) |
| 1 | Flash is configured for High Temperature, High Latency reads (-40°C to +85°C) |