37.15.8 PHY Control Register 1C

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-88. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY1C
Offset: 0x151C
Reset: 0x00000082
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FSLSDIFF     ODTBYPASS  
Access R/WR/W 
Reset 11 

Bit 7 – FSLSDIFF FS/LS Differential Receiver

Turns off FS/LS differential receiver in suspend mode.

ValueDescription
1On
0Off

Bit 1 – ODTBYPASS ODT Auto-Refresh Bypass

Sets the ODT auto-refresh bypass.

ValueDescription
1Bypass
0Do not bypass