37.15.10 PHY Control Register 24

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-90. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY24
Offset: 0x1524
Reset: 0x0000000C
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 HSDRIVST[1:0]HSPREEMPST[2:0]PREEMPHENOTGPDNHSSLEW 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001100 

Bits 7:6 – HSDRIVST[1:0] HS Transmit Driver Strength

Sets the HS transmit driver strength.

Settings include the lower bits (PHY24.6:7) and the upper bit (PHY28.0).

ValueDescription
111Strongest drive strength
000Weakest drive strength

Bits 5:3 – HSPREEMPST[2:0] HS Transmit Pre-Emphasis Strength

Sets the HS transmit pre-emphasis strength.

ValueDescription
11Slowest Slew Rate
10-
01-
00Fastest Slew Rate

Bit 2 – PREEMPHEN HS Transmit Pre-Emphasis Enable

Enable half-bit pre-emphasis for HS transmit.

ValueDescription
1Enable
0Disable

Bit 1 – OTGPDN ODT Power Down

Sets the ODT power down.

ValueDescription
1On
0Off

Bit 0 – HSSLEW HS Slew Rate

Sets the HS slew rate.

Settings include the lower bits (PHY20.6:7) and the upper bit (PHY24.0).

ValueDescription
111Fastest rise/fall time
010Middle slew rate
001Slowest rise/fall time
000Reserved