37.15.6 PHY Control Register 14

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-86. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY14
Offset: 0x1514
Reset: 0x00000012
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ODT  BYPSSSQUELCH COMPBYPSS[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 01000 

Bit 7 – ODT On Die Termination

Sets the lowest bit of the on die termination compensation voltage reference.

Settings include the lower bits (PHY14.8) and the upper bit the upper bits (PHY18.0:1).

ValueDescription
111362.5 mV
110375 mV
101387.5 mV
100450 mV
011437.5 mV
010425 mV
001412.5 mV
000400 mV

Bit 4 – BYPSSSQUELCH Bypass Squelch Trigger Point

Sets the bypass squelch trigger point configure in chirp mode.

ValueDescription
1Bypass
0Do not bypass

Bits 2:0 – COMPBYPSS[2:0] Auto-Compression Bypass

Sets the auto-compression bypass.

Settings include the lower bits (PHY0C.5:7) and the upper bit the upper bit (PHY10.0:4) – setting of each bit location lowers the amplitude by the same amount regardless of location.

ValueDescription
11Disable current and disable ODT auto-calibration
10Disable current and enable ODT auto-calibration
01Enable current and disable ODT auto-calibration
00Enable current and ODT auto-calibration

Bits 1:0 – DRVTUNE[1:0] HS/FS/LS Driver Strength Tuning

Sets the upper 2 bits for HS/FS/LS driver strength tuning.

Settings include the lower bits (PHY10.5:7) and the upper bit (PHY14.0:1).

ValueDescription
11111Fastest rise fall time
00000Slowest rise fall time