39.7.14.1 Slow Clock Mode Waveforms

The following figure illustrates the read and write operations in Slow Clock mode. They are valid on all Chip Selects.

Figure 39-30. Read/Write Cycles in Slow Clock Mode

The following table indicates the value of read and write parameters in Slow Clock mode.

Table 39-4. Read and Write Timing Parameters in Slow Clock Mode
Read ParametersDuration (cycles)Write ParametersDuration (cycles)
NRD SETUP1NWE SETUP1
NRD PULSE1NWE PULSE1
NCS RD SETUP0NCS WR SETUP0
NCS RD PULSE2NCS WR PULSE3
NRD CYCLE2NWE CYCLE3