31.2.17.5 Swap Protection

It may be desirable to prevent swapping BFM and/or PFM after they are setup. The SWAP.BFSLOCK and SWAP.PFSLOCK allow BFSWAP and PFSWAP, respectively, to be write locked, preventing them from changing. Each lock bit also locks itself. Lock is in effect until the next reset.