31.2.17.1 Dual Panel BFM Organization Notes

It is worth restating that the pages in CFM do not swap address locations when the Boot Swap changes. The usage of the User-OTP can impact code running from upper or lower regions based on the swap setting for BFM and PFM.