37.13.2 USB Control Status Register High for Endpoint0
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CSR0H |
Offset: | 0x1013 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLSHFIFO | |||||||||
Access | R/W/HC | ||||||||
Reset | 0 |
Bit 0 – FLSHFIFO Flush FIFO Control bit
Value | Description |
---|---|
0 | No Flush operation |
1 | Flush
the next packet to be transmitted/read from the Endpoint 0 FIFO. The FIFO
pointer is reset and the TXPKTRDY/RXPKTRDY bit is cleared. Automatically
cleared when the operation completes. Should only be used when
TXPKTRDY/RXPKTRDY = 1 . |