13.7.4.5 MODE_SWITCH_FLAGS

C

typedef struct
{
    bool enterDataMode;
    bool enterPeriodicTestMode;
    bool enterContTestMode;
    bool enterThroughputTestMode;
    bool throughputTimerCallback;
    bool enterPerTestMode;
    bool perTestMode;
}MODE_SWITCH_FLAGS;

Description

The structure contains the flags to indicate the app switching between different modes, For the app mode switching purpose console commands can be used. Please refer Operating Modes of application and Command Table section for more details.

Field Documentation

Field Description
enterDataMode Boolean flag to check if app has entered data mode
enterPeriodicTestMode Boolean flag to check if app has entered Periodic Test mode
enterContTestMode Boolean flag to check if app has entered Continuous Test mode
enterThroughputTestMode Boolean flag to check if app has entered Throughput Test mode
throughputTimerCallback Boolean flag to check if Throughput Timer Cb been called
enterPerTestMode Boolean flag to check if app has entered PER Test Mode
perTestMode Boolean flag set to True if 100 packets been sent