13.7.4.3 APP_STATES_PARAM

C

typedef struct
{
    APP_OP_STATE_T appOpStates;
    uint8_t appOpModes;
}APP_STATES_PARAM;

Description

The structure contains the information about different application modes and operating states. Please refer Operating Modes of application and Command Table section for more details.

Field Documentation

Field Description
APP_OP_STATE_T appOpStates Instance of enum APP_OP_STATE_T
appOpModes Operating Modes of application - Data Mode, Test Mode, Cmd Mode