3.2 Switches
The following switches are available on the Ethernet to Wi-Fi® Bridge Board:
- User-configurable switch (SW202)
- Reset switch (SW203) – Connected with the MCLR signal of the WFI32E01PE Module
In the Idle state, the level of the user-configurable switch is pulled high (+3.3V). After pressing the switch, it drives the I/O line to low (GND).
|
Switch Name |
Pin on WFI32E01PE Module |
Description |
|---|---|---|
SW202 | INT0/RPA10 | User-configurable switch |
SW203 | MCLR | Reset switch |