3.7 UART Header (J203)
The Ethernet to Wi-Fi® Bridge Board provides a UART header (J203) for the UART serial interface to the host.
|
Pin Number |
Pin on UART Header |
Pin Description of UART Header |
Pin on WFI32E01PE |
|---|---|---|---|
1 | RX | UART receive input | U1RX |
2 | TX | UART transmit output | U1TX |
3 | GND | Ground | GND |