3.6 Ethernet PHY interface
The Ethernet to Wi-Fi® Bridge Board includes an Ethernet PHY device and integrated magnetic RJ45.
|
Pin No. on LAN8720A |
Pin No. on WFI32E01PE |
Pin on WFI32E01PE |
Description |
|---|---|---|---|
|
16 |
8 |
ETXEN/RPC13 |
Ethernet transmit enable |
|
17 |
14 |
ETXD0/RPC15 |
Ethernet transmit data 0 |
|
18 |
13 |
ETXD1/RPC14 |
Ethernet transmit data 1 |
|
11 |
15 |
ERXDV/RPK12 |
Ethernet receive data valid |
|
10 |
18 |
ERXERR/RPC9 |
Ethernet receive error |
|
8 |
9 |
ERXD0/RPC11 |
Ethernet receive data 0 |
|
7 |
10 |
ERXD1/RPC10 |
Ethernet receive data 1 |
|
5 |
12 |
ETH_CLK_OUT/RPC12 |
Ethernet clock output (50 MHz) |
|
13 |
17 |
EMDC/RPK14 |
Ethernet management data clock |
|
12 |
16 |
EMDIO/RPK13 |
Ethernet management data |
|
14 |
25 |
INT2/RPK6 |
Ethernet interrupt output |
|
15 |
44 |
RA14/RPA14 |
Ethernet Reset |