3.1 Power Supply
The Ethernet to Wi-Fi® Bridge Board can be powered using any of the following sources, depending on the use case scenario:
- USB supplies power to the Ethernet to Wi-Fi® Bridge Board using a USB Type-C® cable connected to the USB Type-C Connector (J202). The module and the peripherals are powered by 3.3V generated from the on-board 3.3V linear regulator. A power switch (SW201) is provided for turning the power on or off for the board while using USB.
- The WFI32E01PE Module and the peripherals can also be powered by 3.3V at the 3V3 PWR IN pads (J201) using external power supply/battery.