3.4 ICSP Pads (J204)

ICSP pads on the Ethernet to Wi-Fi® Bridge Board allow an MPLAB® programmer or debugger, such as PICkit 5, Mplab ICD 5, etc., to connect for external programming and debugging.

Refer to the following table for ICSP pinout details.

Table 3-4. ICSP Pin Description

Pin Number

Pin on ICSP™ Mini Programming Header

Pin Description of ICSP Mini Programming Header

Pin on WFI32E01PE Module

J204-1

NC

Not connected

—

J204-2

MCLR

Reset pin

MCLR

J204-3

3V3

3.3V power supply

—

J204-4

GND

Ground

GND

J204-5

PGD

ICSP programming data

PGD2/RPB5

J204-6

PGC

ICSP programming clock

PGC2/RPB4

J204-7

NC

Not connected

—

J204-8

NC

Not connected

—