1.1.3.3 Data Parser
This module parses and decodes the data coming from IAP Target and updates the status to
the user. Based on the command field, one of the following status information is
decoded:
- Start data transfer acknowledgment from IAP target.
- Image write complete status.
- Authentication complete status and Authentication error code.
- Version number received status and version number information.